We are using cookies to provide our services

By using our services you agree to our use of cookies

;

MERIDIAN Corner wall-hung basin

Unique ref.: 32724Cxx0
Brand: Roca
Product family: Meridian
Product group: Basins
Width (mm): 350
Height (mm): 165
Depth (mm): 350
Date of publishing: 2016-10-03
Edition number: 1
Type: Object (single object)
Download (7)
Compact wall-hung vitreous china basin


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Basins
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

All BIM objects are real products from real manufacturers confirmed and approved