Publish your products
Language
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
український
Русский (Украина)
Русский
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
Home
Categories
Sanitary
Wash Basins
MERIDIAN 600 In countertop basin
Roca
Follow
MERIDIAN 600 In countertop basin
Compact in countertop vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
32724Exx0
Collection set
Basins
Collection
Meridian
Type
Object (single object)
Date of publishing
2016-10-03
Edition number
1
Height (mm)
154
Width (mm)
340
Depth (mm)
600
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=32724E..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/32724E..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash Basins
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 1.4 Code
L7212
Uniclass 1.4 Description
Washbasins
Uniclass 2.0 Code
SS-35-65-70-94
Uniclass 2.0 Description
Wash Basin Systems
NBS Reference Code
35-65-70-94
NBS Reference Description
Wash Basin Systems