Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/4ef8bc8e-e8ed-4c92-aa30-2ad857b2803d
Home
Categories
Sanitary
Wash basins
MERIDIAN 700 Wall-hung basin for PRM
Available in United States
Roca
Follow
MERIDIAN 700 Wall-hung basin for PRM
Wall-hung vitreous china basin Compatible with: 506403207 Access Drain unit with external overflow and built-in waste pipe
Download
Technical specification
Technical specification
Unique ref.
32724Hxx0
Product family
Basins
Product group
Meridian
Type
Object (single object)
Date of publishing
2015-10-21
Edition number
1
Height (mm)
180
Width (mm)
570
Depth (mm)
700
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=32724H..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/32724H..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download