Publish your products
THE GAP ORIGINAL 500 Wall-hung basin
Roca
Archived

THE GAP ORIGINAL 500 Wall-hung basin

Wall-hung vitreous china basin
Technical specification
  • Unique ref.327476xx0
  • Product familyBasins
  • Product groupThe Gap Original
  • TypeObject (single object)
  • Date of publishing2012-06-01
  • Height (mm)140
  • Width (mm)420
  • Depth (mm)500
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815