Publish your products
THE GAP ORIGINAL 560 Semi-recessed basin
Roca
Archived

THE GAP ORIGINAL 560 Semi-recessed basin

Semi-recessed vitreous china basin
Technical specification
  • Unique ref.32747Sxx0
  • Product familyBasins
  • Product groupThe Gap Original
  • TypeObject (single object)
  • Date of publishing2015-03-06
  • Edition number2
  • Height (mm)170
  • Width (mm)400
  • Depth (mm)560
Related
  • Material mainVitreous china
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)11
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815