We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

AMERICA 630 Wall-hung basin

Unique ref.: 327491xx0
Brand: Roca
Product family: America
Product group: BASINS
Width (mm): 510
Height (mm): 203
Depth (mm): 630
Date of publishing: 2016-01-01
Edition number: 1
Type: Object (single object)
Download (7)
Wall-hung vitreous china basin

Fixing kit: Included
Installation type: Wall-hung
Material: Vitreous china
Shape: Square
Taphole configuration: 1 Prepunched, 1 Taphole, 1 Prepunched

Optional:
337490..0 America Vitreous china full pedestal for basin


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Colour White
Height 203 mm
Length 630 mm
Material Vitreous china
Mounting Wall-hung
Width 510 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 630 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White
Material Vitreous china

BIMobject®