Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/94d40ae9-3e01-43c8-9bc1-70edba145399
Home
Categories
Sanitary
Wash basins
SENSO SQUARE 600 Wall-hung basin
Available in United States
Roca
Follow
SENSO SQUARE 600 Wall-hung basin
Wall-hung or vanity vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
32751Bxx0
Product family
Basins
Product group
Senso Square|Senso Square
Type
Object (single object)
Date of publishing
2016-09-26
Edition number
1
Height (mm)
176
Width (mm)
470
Depth (mm)
600
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=32751B..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/32751B..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download