We are using cookies to provide our services

By using our services you agree to our use of cookies

ELEMENT Wall-hung or over countertop basin without taphole

Unique ref.: 327570xx0
Brand: Roca
Product family: Element
Product group: BASINS
Width (mm): 505
Height (mm): 220
Depth (mm): 600
Date of publishing: 2016-01-01
Edition number: 1
Type: Object (single object)
Download (8)
Wall-hung or over countertop vitreous china basin without taphole


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Color White
Height 202
Length 600
Material Vitreous china
Mounting Wall-hung or over countertop
Width 505

All BIM objects are real products from real manufacturers confirmed and approved