Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/a39cf289-49e9-4f6f-a61a-e2423587c28f
Home
Categories
Sanitary
Wash basins
HALL 650 RH Wall-hung / Over countertop basin
Available in United States
Roca
Follow
HALL 650 RH Wall-hung / Over countertop basin
Wall-hung or over countertop vitreous china basin right hand
Download
Technical specification
Technical specification
Unique ref.
327620xx0
Product family
Basins
Product group
Hall
Type
Object (single object)
Date of publishing
2016-09-26
Edition number
1
Height (mm)
145
Width (mm)
420
Depth (mm)
650
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=327620..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/327620..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download