Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/628eb416-2d7d-4ba8-946d-4f2c9085d0d7
Home
Categories
Sanitary
Wash basins
KHROMA 550 Over countertop basin
Available in United States
Roca
Follow
KHROMA 550 Over countertop basin
Over countertop vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
327653xx0
Product family
Basins
Product group
Khroma
Type
Object (single object)
Date of publishing
2016-01-01
Height (mm)
145
Width (mm)
405
Depth (mm)
550
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=327653..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/327653..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
30
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download