We are using cookies to provide our services

By using our services you agree to our use of cookies

;

KHROMA 400 Over countertop basin

Unique ref.: 327654xx0
Brand: Roca
Product family: Khroma
Product group: BASINS
Width (mm): 400
Height (mm): 150
Depth (mm): 400
Date of publishing: 2016-01-01
Edition number: 0
Type: Object (single object)
Download (8)
Over countertop vitreous china basin


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Basins
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Colour White
Height 150 mm
Length 400 mm
Material Vitreous china
Mounting Over countertop
Width 400 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 400 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White
Material Vitreous china

All BIM objects are real products from real manufacturers confirmed and approved