We are using cookies to provide our services

By using our services you agree to our use of cookies

KHROMA 750 Over countertop basin

Unique ref.: 327655xx0
Brand: Roca
Product family: Khroma
Product group: BASINS
Width (mm): 400
Height (mm): 150
Depth (mm): 750
Date of publishing: 2016-01-01
Edition number: 1
Type: Object (single object)
Download (7)
Over countertop vitreous china basin


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Color White
Height 150
Length 750
Material Vitreous china
Mounting Over countertop
Width 400

All BIM objects are real products from real manufacturers confirmed and approved