Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/84ca354f-c3ba-4ed8-a406-0f5a95090857
Home
Categories
Sanitary
Wash basins
SOFIA 465 Over countertop basin
Available in United States
Roca
Follow
SOFIA 465 Over countertop basin
Over countertop vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
327720xx0
Product family
Basins
Product group
Sofia
Type
Object (single object)
Date of publishing
2016-09-26
Edition number
1
Height (mm)
145
Width (mm)
415
Depth (mm)
465
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=327720..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/327720..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
57
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
30
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.6
(
16
)
Download
Roca
MERIDIAN Toilet
4.3
(
27
)
Download
Roca
HOTELS Waste bin
4.7
(
17
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
8
)
Download