Publish your products
SOFIA Under countertop vitreous china basin
Roca

SOFIA Under countertop vitreous china basin

Under countertop vitreous china basin. Balance and functionality in a sober, simple and elegant design that is committed to the basic lines of an unpretentious style. The result is a highly versatile and comfortable proposal, adding a touch of distinction to the bathroom space.
Technical specification
  • Unique ref.327722xx0
  • Product familyBasins
  • Product groupSofia
  • TypeObject (single object)
  • Date of publishing2021-05-25
  • Edition number1
  • Height (mm)211
  • Width (mm)609
  • Depth (mm)410
Related
  • Material mainVitreous china
  • Designed inChina
  • Manufactured inChina
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia
China
Hong Kong
Macau
Taiwan
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit