Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/c7a9e4cc-2058-4eeb-9e2d-88d1e3699850
Home
Categories
Sanitary
Wash basins
DAMA 650 Wall-hung basin
Available in United States
Roca
Follow
Archived
DAMA 650 Wall-hung basin
Wall-hung vitreous china basin
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
327783xx0
Product family
Basins
Product group
Dama
Type
Object (single object)
Height (mm)
145
Width (mm)
460
Depth (mm)
650
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=327783..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/327783..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
THE GAP Over countertop vitreous china basin
Download
Roca
Bol Over countertop vitreous china basin without taphole
4.6
(
5
)
Download
Roca
BERNA 560 Under countertop basin
4.6
(
5
)
Download
Roca
Dash Wall-hung Stonex® basin
Download
Roca
HALL 650 Wall-hung / Over countertop basin
Download
Roca
ARMANI - BAIA 1100 mm countertop washbasin for 3-holes basin mixer
Download