Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/f87a416b-ae2f-4a56-99f3-c37c3730d822
Home
Categories
Sanitary
Wash basins
DAMA 450 Compact wall-hung basin
Available in United States
Roca
Follow
DAMA 450 Compact wall-hung basin
Compact wall-hung vitreous china basin Compatible with: 337782..0 Dama Vitreous china semipedestal for basin
Download
Technical specification
Technical specification
Unique ref.
327789xx0
Product family
Basins
Product group
Dama
Type
Object (single object)
Date of publishing
2015-05-18
Height (mm)
110
Width (mm)
320
Depth (mm)
450
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=327789..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/327789..0/
Related
Related
Material main
Vitreous china
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download