Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/53dc0fee-884d-4e89-8e7d-0446faaf8462
Home
Categories
Sanitary
Wash basins
JAVA 560 In countertop basin
Available in United States
Roca
Follow
JAVA 560 In countertop basin
In countertop vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
327863xx0
Product family
Basins
Product group
Java
Type
Object (single object)
Date of publishing
2015-05-18
Height (mm)
190
Width (mm)
475
Depth (mm)
560
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=327863..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/327863..0/
Related
Related
Material main
Vitreous china
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download