Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/1414c01d-c855-4fb4-80dd-86e4733483ac
Home
Categories
Sanitary
Wash basins
RODEO 520 In countertop basin
Available in United States
Roca
Follow
RODEO 520 In countertop basin
In countertop vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
327866xx0
Product family
Basins
Product group
Rodeo
Type
Object (single object)
Date of publishing
2016-09-26
Edition number
1
Height (mm)
185
Width (mm)
410
Depth (mm)
520
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=327866..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/327866..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download