Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/0436bfa2-c0a9-4e5e-bbd9-5eae170f5282
Home
Categories
Sanitary
Wash basins
BERNA 560 Under countertop basin
Available in United States
Roca
Follow
BERNA 560 Under countertop basin
4.8
(8 reviews)
Under countertop vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
327871xx1
Product family
Basins
Product group
Berna
Type
Object (single object)
Date of publishing
2015-10-21
Height (mm)
180
Width (mm)
420
Depth (mm)
560
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=327871..1
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/327871..1/
Related
Related
Material main
Vitreous china
Material secondary
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download