Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/7e6b59c4-9e5a-4992-aadb-7dfe8aa3cf45
Home
Categories
Sanitary
Wash basins
FORO 400 In countertop basin
Available in United States
Roca
Follow
FORO 400 In countertop basin
In countertop vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
327872xx0
Product family
Basins
Product group
Foro
Type
Object (single object)
Date of publishing
2016-09-26
Edition number
1
Height (mm)
180
Width (mm)
400
Depth (mm)
400
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=327872..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/327872..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Similar products
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
22
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
72
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
23
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.8
(
17
)
Download
Roca
VICTORIA BASIC Pack 1005 (base unit with two drawers, basin, mirror and LED wall light)
4.6
(
24
)
Download
Roca
Luna Rectangular mirror with frame
Download