Publish your products
CORAL In countertop basin 620
Roca
Archived

CORAL In countertop basin 620

In countertop vitreous china basin
Technical specification
  • Unique ref.327875xx1
  • Product familyCoral
  • Product groupBASINS
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (mm)180
  • Width (mm)490
  • Depth (mm)620
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal