We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

KALAHARI 800 Wall-hung basin no taphole

Unique ref.: 327878xx0
Brand: Roca
Product family: Kalahari
Product group: BASINS
Width (mm): 490
Height (mm): 125
Depth (mm): 800
Date of publishing: 2016-09-26
Edition number: 1
Type: Object (single object)
Download (8)
Wall-hung or vanity vitreous china basin without taphole


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject®