Set your location and language to prioritise localised information.
United States
English
Continue
Free sign up
Log in
Help UNICEF’s work with children and families in Ukraine.
roca/products/47af83ec-9cbb-43ce-9026-713aa89863e4
Home
Categories
Sanitary
Wash basins
FORO 360 In countertop basin
Roca
Follow
FORO 360 In countertop basin
In countertop vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
327880xx0
Product family
Basins
Product group
Foro
Type
Object (single object)
Date of publishing
2016-09-26
Edition number
1
Height (mm)
165
Width (mm)
360
Depth (mm)
360
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=327880..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/327880..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Similar products
Roca
MERIDIAN 600 Wall-hung basin
4.3
(
6
)
Download
Roca
THE GAP 390 ROUND - Over countertop vitreous china basin
Download
Roca
DIVERTA 470 Wall-hung / Over countertop basin
Download
Roca
THE GAP Wall-hung or vanity vitreous china double basin
Download
Roca
PICA 620 Under countertop basin
Download
Roca
ONA Over countertop vitreous china basin
5.0
(
5
)
Download