Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/736a0463-e8e3-4c24-9d11-aba73e9f4221
Home
Categories
Sanitary
Wash basins
HALL 550 Wall-hung / Over countertop basin
Available in United States
Roca
Follow
HALL 550 Wall-hung / Over countertop basin
Wall-hung or over countertop vitreous china basin
Download
Technical specification
Technical specification
Unique ref.
327881xx0
Product family
Basins
Product group
Hall
Type
Object (single object)
Date of publishing
2016-09-26
Height (mm)
140
Width (mm)
485
Depth (mm)
550
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=327881..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/327881..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download