Publish your products
HALL 520 Over countertop basin no taphole
Roca

HALL 520 Over countertop basin no taphole

Over countertop vitreous china basin without taphole
Technical specification
  • Unique ref.327882xx0
  • Product familyBasins
  • Product groupHall
  • TypeObject (single object)
  • Date of publishing2016-09-26
  • Height (mm)125
  • Width (mm)440
  • Depth (mm)520
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit