Publish your products
HALL 520 Over countertop basin
Roca

HALL 520 Over countertop basin

Over countertop vitreous china basin
Technical specification
  • Unique ref.327882xxH
  • Product familyBasins
  • Product groupHall
  • TypeObject (single object)
  • Date of publishing2016-09-26
  • Height (mm)125
  • Width (mm)440
  • Depth (mm)520
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815