Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/ea655a51-731e-46b2-a501-1ccd91d40e52
Home
Categories
Sanitary
Wash basins
OHTAKE FINECERAMIC® over countertop basin
Available in United States
Roca
Follow
OHTAKE FINECERAMIC® over countertop basin
5.0
(13 reviews)
FINECERAMIC® over countertop basin Finishes: White, Matt White, Matt Black, Matt Dark Brown and Matt Graphit
Download
Specification
Specification
Compatible with: 506401614 1 1/4" outlet connector for basin. 250 Pipe 506403810 1 1/4" outlet connector. 300 tube 506403110 1 1/4" outlet connector for basin. 300 Pipe 857322... Water-resistant countertop for basin 857321... Water-resistant countertop for basin 857320... Water-resistant countertop for basin 857319... Water-resistant countertop for basin 857318... Water-resistant countertop for basin 526414210 1 1/4" waste for basin / bidet with link, plug and chain 526411410 1 1/4" waste for basin / bidet without link, plug and chain 526409210 1 1/4" Pop-up waste for basin/bidet with pull mechanism
Technical specification
Technical specification
Unique ref.
327A13xx0
Product family
Basins
Product group
Ohtake
Type
Object (single object)
Date of publishing
2020-07-14
Edition number
1
Height (mm)
185
Width (mm)
375
Depth (mm)
540
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=327A13..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/327A13..0/
Related
Related
Material main
Vitreous china
Designed in
Brazil
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
UNSPSC name
Sinks
UNSPSC code
30181504
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
CSI MasterFormat 2014 Code
22 41 16.16
CSI MasterFormat 2014 Title
Residential Sinks
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download