We are using cookies to provide our services

By using our services you agree to our use of cookies

;

KHROMA Semipedestal for basin

Unique ref.: 337652xx0
Brand: Roca
Product family: Khroma
Product group: COVERS AND DIVISIONS
Width (mm): 315
Height (mm): 360
Depth (mm): 240
Date of publishing: 2016-01-01
Edition number: 1
Type: Object (single object)
Download (7)
Vitreous china semipedestal for basin


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: PR-85-45
Uniclass 2.0 Description: Legs, Pedestals, Grids And Hangers
Uniclass 2015 Code: Pr_20_85_47
Uniclass 2015 Description: Legs, pedestals, hangers and stringers
NBS Reference Code: 85-45
NBS Reference Description: Legs, Pedestals, Grids And Hangers
OmniClass Number: 23-21 25 23 15
OmniClass Title: Pedestals

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Color White
Height 360
Length 240
Material Vitreous china
Mounting Fixing springs
Width 315

All BIM objects are real products from real manufacturers confirmed and approved