We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Vitreous china semipedestal for basin

Unique ref.: 337991xx0
Brand: Roca
Product family: Debba
Product group: Covers and division
Width (mm): 290
Height (mm): 325
Depth (mm): 200
Date of publishing: 2012-06-01
Edition number: 1
Type: Object (single object)
Vitreous china semipedestal for basin


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Sanitary - Basins
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815

All BIM objects are real products from real manufacturers confirmed and approved