Publish your products
DEBBA Vitreous china semipedestal (325) for basin
Roca

DEBBA Vitreous china semipedestal (325) for basin

Vitreous china semipedestal for basin
Specification
  • Compatible with: 325995..0 Wall-hung vitreous china basin 325995..1 Wall-hung vitreous china basin with two tapholes 325993..0 Wall-hung vitreous china basin 325994..0 Wall-hung vitreous china basin 325996..0 Wall-hung vitreous china basin
Technical specification
  • Unique ref.337991xxU
  • Product familyPedestals and semipedestals
  • Product groupDebba
  • Date of publishing2021-06-29
  • Edition number1
  • Height (mm)325
  • Width (mm)290
  • Depth (mm)200
Related
  • Material mainVitreous china
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Ireland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit