Set your location and language to prioritise localised information. Continue
Dual flush 4,5/3L Toilet cistern
Roca
Archived

Dual flush 4,5/3L Toilet cistern

Dual flush 4,5/3L toilet cistern
Technical specification
  • Unique ref.341471xx0
  • Product familyThe Gap
  • Product groupCISTERNS
  • TypeObject (single object)
  • Date of publishing2012-06-01
  • Edition number1
  • Height (mm)395
  • Width (mm)150
  • Depth (mm)365
Related
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Toilet Cisterns
  • UNSPSC nameSanitary ware
  • UNSPSC code301815