Set your location and language to prioritise localised information.
United States
English
Continue
Free sign up
Log in
Help UNICEF’s work with children and families in Ukraine.
roca/products/850504f4-59b4-4ba6-8989-503fbff52427
Home
Categories
Sanitary
Toilet Cisterns
Dual flush 4/2L Toilet cistern with bottom inlet for compact back to wall toilet
Roca
Follow
Archived
Dual flush 4/2L Toilet cistern with bottom inlet for compact back to wall toilet
Dual flush 4/2L toilet cistern with bottom inlet for compact back to wall toilet
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
341730xx0
Product family
The Gap|Senso Square|Clean Rim
Product group
CISTERNS
Type
Object (single object)
Date of publishing
2012-06-01
Edition number
1
Height (mm)
390
Width (mm)
150
Depth (mm)
365
Links
Links
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Related
Related
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilet Cisterns
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
CARMEN Dual flush 4,5/3L Toilet cistern with bottom inlet
Download
Roca
THE GAP Dual flush 4/2L WC cistern with bottom inlet for compact back to wall Rimless toilet
Download
Roca
UNIVERSAL Wall-hung Toilet cistern
Download
Roca
Universal High/semi high WC cistern in plastic
Download
ODF Paris
Mirror with integrated horizontal LED light band and defogger 140 x 70cm
4.0
(
26
)
Download
VitrA Bathrooms
Trash Box - Waste Bin - 3Lt - 5Lt - 12Lt - Arkitekta Series - VitrA
4.9
(
9
)
Download