Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/dded9020-715d-42ba-a140-787a28ceddfe
Home
Categories
Sanitary
Toilet Cisterns
Dual flush 4,5/3L Toilet cistern with side inlet
Available in United States
Roca
Follow
Archived
Dual flush 4,5/3L Toilet cistern with side inlet
Dual flush 4,5/3L toilet cistern with side inlet
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
341990xx0
Product family
Debba
Product group
Cisterns
Type
Object (single object)
Date of publishing
2012-06-01
Edition number
1
Height (mm)
360
Width (mm)
160
Depth (mm)
340
Links
Links
Product url
http://www.roca.com/catalogue/products/toilets/toilet-cisterns/dual-flush-4-53l-wc-cistern-side-inlet-341990..0
Installation instructions
http://www.roca.com/RocaResourceServlet/resources/getMainResource?idObject={18D797CE-D69D-42CA-A4FB-366AC612E170}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Related
Related
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilet Cisterns
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
CARMEN Dual flush 4,5/3L Toilet cistern with bottom inlet
Download
Roca
UNIVERSAL Wall-hung Toilet cistern
Download
Roca
Universal High/semi high WC cistern in plastic
Download
Gessi
RETTANGOLO BAGNO - Wall-mounted thermostatic mixer with Ø306 showerhead, automatic bath/shower diverter, 1,50 m flexible hose, sliding rail and antilimestone handshower - 23409
Download
Gessi
INVERSO-Wall-mounted one-way basin mixer. DIAMANTATO. - 73609
Download
HEWI
HEWI L-shaped support rail 900-22-13560
Download