Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/b049f345-ce16-4d72-bd05-44bab047d525
Home
Categories
Sanitary
Toilets
ACCESS Toilet vertical outlet
Available in United States
Roca
Follow
ACCESS Toilet vertical outlet
4.8
(8 reviews)
Vitreous china close-coupled toilet with vertical outlet
Download
Specification
Specification
Fixing kit: Included Flushing system: Washdown Installation type: Floorstanding Outlet type: Vertical Shape: Round
Technical specification
Technical specification
Unique ref.
342237xx0
Product family
Toilets
Product group
Access
Type
Object (single object)
Date of publishing
2016-12-14
Height (mm)
815
Width (mm)
670
Depth (mm)
380
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=342237..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/342237..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Furniture
UNSPSC name
Toilets
UNSPSC code
30181505
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download