MERIDIAN Back to wall vitreous china close-coupled WC with dual outlet and touchless mechanism
Roca

MERIDIAN Back to wall vitreous china close-coupled WC with dual outlet and touchless mechanism

Back to wall vitreous china close-coupled WC with dual outlet and soft-closing Supralit® seat and cover. Dual flush 4,5/3L WC cistern with Touchless mechanism EM-1 and bottom inlet. Cistern with integrated EM1 touchless mechanism, compatible with the standard, compact or comfort height models of the Meridian collection. The flush activates without contact thanks to an integrated infrared sensor, avoiding the spreading of viruses and the growth of bacteria. It works on 4 AA batteries that guarantee more than 40,000 flushes. The full flush also works manually if the batteries run out.
Specification
  • Products included:
    342245..0 Vitreous china close-coupled WC with dual outlet
    34R240..0 Dual flush 4,5/3L WC cistern with Touchless mechanism EM-1 and bottom inlet
    8012A2..B Soft-closing SUPRALIT® seat and cover for toilet
Technical specification
  • Unique ref.342245xx0
  • Collection setMeridian
  • CollectionToilets
  • TypeObject (single object)
  • Date of publishing2021-10-01
  • Edition number1
  • Height (mm)790
  • Width (mm)370
  • Depth (mm)645
Related
  • Material mainVitreous china
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_97
  • Uniclass 2015 DescriptionWC suites
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe North America Asia Africa Oceania South America
Albania
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Andorra
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Austria
Aruba
Iran
Angola
Cook Islands
Brazil
Belarus
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Belgium
Belize
Israel
Botswana
Fiji
Colombia
Bosnia and Herzegovina
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bulgaria
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Croatia
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Cyprus
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Czech Republic
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Denmark
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Estonia
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Faroe Islands
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Finland
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
France
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Yemen
Equatorial Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua New Guinea
Greece
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Hungary
Guadeloupe
Bhutan
Ghana
Solomon Islands
Iceland
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Ireland
Haiti
Brunei
Guinea-Bissau
Tokelau
Isle of Man
Honduras
Cambodia
Kenya
Tonga
Italy
Jamaica
China
Lesotho
Tuvalu
Jersey
Martinique
Christmas Island
Liberia
United States Minor Outlying Islands
Latvia
Mexico
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lithuania
Nicaragua
Hong Kong
Malawi
Luxembourg
Panama
India
Mali
Macedonia (FYROM)
Puerto Rico
Indonesia
Mauritania
Malta
Saint Kitts and Nevis
Japan
Mauritius
Moldova
Saint Lucia
Kazakhstan
Mayotte
Monaco
Saint Pierre and Miquelon
Kyrgyzstan
Morocco
Montenegro
Saint Vincent and the Grenadines
Laos
Mozambique
Netherlands
Saint-Barthélemy
Macau
Namibia
Norway
Sint Maarten
Malaysia
Niger
Poland
The Bahamas
Maldives
Nigeria
Portugal
Trinidad and Tobago
Mongolia
Republic of the Congo
Romania
Turks and Caicos Islands
Myanmar (Burma)
Reunion
Russia
U.S. Virgin Islands
Nepal
Rwanda
San Marino
United States
Pakistan
Saint Helena
Serbia
Singapore
São Tomé and Príncipe
Slovakia
South Korea
Senegal
Slovenia
Sri Lanka
Seychelles
Spain
Taiwan
Sierra Leone
Svalbard and Jan Mayen
Tajikistan
Somalia
Sweden
Thailand
South Africa
Switzerland
Turkmenistan
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Swaziland
Vatican City
Philippines
Tanzania
Åland Islands
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe