Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/1a912974-898f-4709-8b36-fe769c0c9c38
Home
Categories
Sanitary
Toilets
MERIDIAN Toilet for PRM
Available in United States
Roca
Follow
MERIDIAN Toilet for PRM
4.7
(14 reviews)
Vitreous china close-coupled toilet with dual outlet
Download
Technical specification
Technical specification
Unique ref.
34224Hxx0
Product family
Toilets
Product group
Meridian
Type
Object (single object)
Date of publishing
2015-11-27
Edition number
1
Height (mm)
830
Width (mm)
750
Depth (mm)
385
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=34224H..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/34224H..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download