Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/f1f6cbee-e073-439c-9fe7-52d3a76631e8
Home
Categories
Sanitary
Toilets
DAMA RETRO Close-coupled Toilet w/ vertical outlet
Available in United States
Roca
Follow
DAMA RETRO Close-coupled Toilet w/ vertical outlet
Vitreous china close-coupled toilet with vertical outlet
Download
Technical specification
Technical specification
Unique ref.
342321xx1
Product family
Toilets
Product group
Dama Retro
Type
Object (single object)
Date of publishing
2016-01-08
Edition number
1
Height (mm)
745
Width (mm)
685
Depth (mm)
405
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=342321..1
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/342321..1/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download