Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/e38e14c6-7d88-4f05-af64-f9dce51357f7
Home
Categories
Sanitary
Toilets
THE GAP Toilet vertical outlet
Available in United States
Roca
Follow
THE GAP Toilet vertical outlet
3.6
(5 reviews)
Vitreous china close-coupled toilet with vertical outlet
Download
Technical specification
Technical specification
Unique ref.
342478xx0
Product family
Toilets
Product group
The Gap
Type
Object (single object)
Date of publishing
2015-10-21
Edition number
1
Height (mm)
790
Width (mm)
650
Depth (mm)
365
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=342478..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={105DA4AE-27DB-493F-9A91-49837D907621}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/342478..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download