Publish your products
INSPIRA ROUND Back to wall close-coupled Toilet w/ dual outlet
Roca
Archived

INSPIRA ROUND Back to wall close-coupled Toilet w/ dual outlet

ROUND - Back to wall vitreous china close-coupled toilet with dual outlet. Three shapes, multiple combinations, ample possibilities. This vitreous china and furniture collection, with 3 design lines -Round (round), Soft (with soft angles) and Square (square)-, which can be perfectly combined, will bring life to bathroom spaces in any style.
Specification
  • Compatible with: 341520..0 INSPIRA Dual flush 4,5/3L WC cistern with bottom inlet 801522..B INSPIRA ROUND - Soft-closing SUPRALIT® seat and cover for toilet
Technical specification
  • Unique ref.342527xx0
  • Product familyINSPIRA
  • Product groupToilets
  • TypeObject (single object)
  • Date of publishing2018-04-10
  • Edition number1
  • Height (mm)794
  • Width (mm)645
  • Depth (mm)370
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal