We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ELEMENT Close-coupled WC with dual outlet

Unique ref.: 342577xx0
Brand: Roca
Product family: Element
Product group: TOILETS
Width (mm): 685
Height (mm): 810
Depth (mm): 370
Date of publishing: 2016-01-01
Edition number: 1
Type: Object (single object)
Download (7)
Vitreous china close-coupled WC with dual outlet


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90-97
Uniclass 2.0 Description: Wc Systems
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems

BIMobject SEEK Properties

Sanitary - Toilets

Name Value
Bowl Height 400
Color White, Pergamon, Edelweiss or Graphit
Height 810
Length 370
Material Vitreous china
Mounting Floorstanding
Width 685

All BIM objects are real products from real manufacturers confirmed and approved