HALL Toilet
Roca

HALL Toilet

Vitreous china close-coupled toilet with dual outlet
Technical specification
  • Unique ref.342627xx0
  • Collection setToilets
  • CollectionHall
  • TypeObject (single object)
  • Date of publishing2016-09-26
  • Height (mm)765
  • Width (mm)595
  • Depth (mm)365
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationFurniture
  • UNSPSC nameToilets
  • UNSPSC code30181505