We are using cookies to provide our services

By using our services you agree to our use of cookies

;

HALL WC back-to-wall

Unique ref.: 342628xx0
Brand: Roca
Product family: Hall
Product group: TOILETS
Width (mm): 595
Height (mm): 765
Depth (mm): 365
Date of publishing: 2016-09-26
Edition number: 0
Type: Object (single object)
Download (7)
Compact back to wall vitreous china close-coupled WC with dual outlet


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Toilets
IFC classification: Furniture
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90-97
Uniclass 2.0 Description: Wc Systems
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems

All BIM objects are real products from real manufacturers confirmed and approved