Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/008eb604-1241-4898-8ef1-25cd9c53c818
Home
Categories
Sanitary
Toilets
NEXO Close-coupled Toilet pan (open back)
Available in United States
Roca
Follow
NEXO Close-coupled Toilet pan (open back)
5.0
(5 reviews)
Vitreous china close-coupled toilet with dual outlet
Download
Technical specification
Technical specification
Unique ref.
342640xx0
Product family
Toilets
Product group
Nexo
Type
Object (single object)
Date of publishing
2016-01-01
Height (mm)
790
Width (mm)
665
Depth (mm)
375
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=342640..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/342640..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Furniture
UNSPSC name
Toilets
UNSPSC code
30181505
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download