We are using cookies to provide our services

By using our services you agree to our use of cookies

;

KHROMA Close-coupled WC with dual outlet

Unique ref.: 342657xx0
Brand: Roca
Product family: Khroma
Product group: TOILETS
Width (mm): 700
Height (mm): 800
Depth (mm): 390
Date of publishing: 2016-01-01
Edition number: 1
Type: Object (single object)
Download (7)
Vitreous china close-coupled WC with dual outlet


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90-97
Uniclass 2.0 Description: Wc Systems
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems

BIMobject SEEK Properties

Sanitary - Toilets

Name Value
Bowl Height 400 mm
Color White
Height 800 mm
Length 390 mm
Material Vitreous china
Mounting Floorstanding
Width 700 mm

All BIM objects are real products from real manufacturers confirmed and approved