Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/b81e14a2-9b95-4955-ad71-27683f6261ac
Home
Categories
Sanitary
Toilets
DEBBA Toilet horizontal outlet
Available in United States
Roca
Follow
DEBBA Toilet horizontal outlet
5.0
(5 reviews)
Vitreous china close-coupled toilet with horizontal outlet
Download
Technical specification
Technical specification
Unique ref.
342997xx0
Product family
Toilets
Product group
Debba
Type
Object (single object)
Date of publishing
2016-09-09
Edition number
1
Height (mm)
760
Width (mm)
655
Depth (mm)
355
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=342997..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={18D797CE-D69D-42CA-A4FB-366AC612E170}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/342997..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download