Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/ec7333f2-aecc-4f76-b1f5-e78c29770de2
Home
Categories
Sanitary
Toilet Cisterns
UNIVERSAL Wall-hung Toilet cistern
Available in United States
Roca
Follow
UNIVERSAL Wall-hung Toilet cistern
High toilet cistern without cover
Download
Technical specification
Technical specification
Unique ref.
343900xx1
Product family
Cisterns
Product group
Universal
Type
Object (single object)
Date of publishing
2016-10-03
Edition number
1
Height (mm)
275
Width (mm)
210
Depth (mm)
370
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=343900..1
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={667DC4FC-C5D8-466B-B6CF-7E2EA06B42D9}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/343900..1/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilet Cisterns
IFC classification
Sanitary Terminal
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download