Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/4110963c-8ee6-49b6-9ab6-016b941058b5
Home
Categories
Sanitary
Toilets
VICTORIA Single floorstanding Toilet w/ horizontal outlet
Available in United States
Roca
Follow
VICTORIA Single floorstanding Toilet w/ horizontal outlet
Single floorstanding toilet with horizontal outlet
Download
Technical specification
Technical specification
Unique ref.
344397xx0
Product family
Toilets
Product group
Victoria
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
385
Width (mm)
485
Depth (mm)
355
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=344397..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={EFE0A87A-F12C-407A-B98D-AB803962C144}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/344397..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download