Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/cfdb56fd-6c39-4eb7-9f60-6f9c412076d5
Home
Categories
Sanitary
Toilets
VICTORIA Single floorstanding Toilet w/ vertical outlet
Available in United States
Roca
Follow
VICTORIA Single floorstanding Toilet w/ vertical outlet
Single floorstanding toilet with vertical outlet
Download
Technical specification
Technical specification
Unique ref.
344398xx0
Product family
Toilets
Product group
Victoria
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
385
Width (mm)
540
Depth (mm)
355
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=344398..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={319582C1-DDEC-4DCD-B606-A6100021F632}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/344398..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
66
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
36
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
20
)
Download
Roca
MERIDIAN Toilet
4.4
(
35
)
Download
Roca
HOTELS Waste bin
4.7
(
20
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
8
)
Download