Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/837949d1-f664-488c-b0e2-282f68586836
Home
Categories
Sanitary
Toilets
BABY Children's Toilet horizontal outlet
Available in United States
Roca
Follow
BABY Children's Toilet horizontal outlet
Single floorstanding washout kid's toilet with horizontal outlet Compatible with: 801PB6..4 Baby Seat for kid's toilet
Download
Technical specification
Technical specification
Unique ref.
344PB7xx0
Product family
Toilets
Product group
Baby
Type
Object (single object)
Date of publishing
2015-05-18
Edition number
1
Height (mm)
350
Width (mm)
385
Depth (mm)
295
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=344PB7..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/344PB7..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
38
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download