Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/21f87756-a9f1-4915-b488-f368275a9053
Home
Categories
Sanitary
Toilets
BABY Children's Toilet vertical outlet
Available in United States
Roca
Follow
BABY Children's Toilet vertical outlet
4.5
(6 reviews)
Single floorstanding washout kid's toilet with vertical outlet Compatible with: 801PB6..4 Baby Seat for kid's toilet
Download
Technical specification
Technical specification
Unique ref.
344PB8xx0
Product family
Toilets
Product group
Baby
Type
Object (single object)
Date of publishing
2015-05-18
Edition number
1
Height (mm)
350
Width (mm)
385
Depth (mm)
295
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=344PB8..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/344PB8..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download